COMPANY HEADER
Terms
Request Information
GALS Type Metric Rod End
Unit of Measure

Specifications

Type

Metric Rod End

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Material

Zinc Plated

Dynamic Load Rating

1.1 lb

Static Load Rating

0.6 lb

Short Description

Metric Rod End

Weight

0.01 lb

Dimension

Base to Center of Bore

20 mm

Total Height

24.5 mm

Thread Length

12 mm

Bore Size

2 mm

Outer Diameter

9 mm

Length Thru Bore

4.5 mm

Thread Diameter

M2 x 0.4 mm

Top of Housing Width

3.6 mm

Face Diameter

2.6 mm