COMPANY HEADER
Terms
Request Information
GALRSW Type Metric Rod End
Unit of Measure

Specifications

Type

Metric Rod End

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Material

Stainless Steel

Dynamic Load Rating

16.7 lb

Static Load Rating

16.1 lb

Speed [Max]

420 rpm

Short Description

Metric Rod End

Weight

0.07 lb

Dimension

Base to Center of Bore

42 mm

Total Height

54 mm

Thread Length

25 mm

Bore Size

8 mm

Outer Diameter

24 mm

Length Thru Bore

12 mm

Thread Diameter

M8 x 1.25 mm

Top of Housing Width

9 mm

Face Diameter

10.4 mm