COMPANY HEADER
Terms
Request Information
GALRSW Type Metric Rod End
Unit of Measure

Specifications

Type

Metric Rod End

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Material

Stainless Steel

Dynamic Load Rating

7.5 lb

Static Load Rating

6.2 lb

Speed [Max]

600 rpm

Short Description

Metric Rod End

Weight

0.03 lb

Dimension

Base to Center of Bore

33 mm

Total Height

42 mm

Thread Length

20 mm

Bore Size

5 mm

Outer Diameter

18 mm

Length Thru Bore

8 mm

Thread Diameter

M5 x 0.8 mm

Top of Housing Width

6 mm

Face Diameter

7.7 mm