COMPANY HEADER
Terms
Request Information
GALRSW Type Metric Rod End
Unit of Measure

Specifications

Type

Metric Rod End

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Material

Stainless Steel

Dynamic Load Rating

206 lb

Static Load Rating

191 lb

Speed [Max]

110 rpm

Short Description

Metric Rod End

Weight

3.53 lb

Dimension

Base to Center of Bore

125 mm

Total Height

165 mm

Thread Length

73 mm

Bore Size

35 mm

Outer Diameter

80 mm

Length Thru Bore

43 mm

Thread Diameter

M36 x 2 mm

Top of Housing Width

28 mm

Face Diameter

37.7 mm