COMPANY HEADER
Terms
Request Information
GALRS Type Metric Rod End
Unit of Measure

Specifications

Type

Metric Rod End

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Material

Stainless Steel

Dynamic Load Rating

47 lb

Static Load Rating

118 lb

Speed [Max]

440 rpm

Short Description

Metric Rod End

Weight

1.32 lb

Dimension

Base to Center of Bore

94 mm

Total Height

124 mm

Thread Length

58 mm

Bore Size

25 mm

Outer Diameter

60 mm

Length Thru Bore

31 mm

Thread Diameter

M24 x 2 mm

Top of Housing Width

22 mm

Face Diameter

29.6 mm