COMPANY HEADER
Terms
Request Information
GA Type Metric Rod End
Unit of Measure

Specifications

Type

Metric Rod End

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Material

Zinc Plated

Dynamic Load Rating

23.5 lb

Static Load Rating

49.5 lb

Speed [Max]

280 rpm

Short Description

Metric Rod End

Weight

0.77 lb

Dimension

Base to Center of Bore

78 mm

Total Height

103 mm

Thread Length

47 mm

Bore Size

20 mm

Outer Diameter

50 mm

Length Thru Bore

25 mm

Thread Diameter

M20 x 1.5 mm

Top of Housing Width

18 mm

Face Diameter

24.3 mm