COMPANY HEADER
Terms
Request Information
GA Type Metric Rod End
Unit of Measure

Specifications

Type

Metric Rod End

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Material

Zinc Plated

Dynamic Load Rating

10 lb

Static Load Rating

25.5 lb

Speed [Max]

450 rpm

Short Description

Metric Rod End

Weight

0.19 lb

Dimension

Base to Center of Bore

54 mm

Total Height

70 mm

Thread Length

33 mm

Bore Size

12 mm

Outer Diameter

32 mm

Length Thru Bore

16 mm

Thread Diameter

M12 x 1.75 mm

Top of Housing Width

12 mm

Face Diameter

15.4 mm