Type |
N/A Hydraulic Rod End |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 |
Material |
N/A Zinc Plated |
Dynamic Load Rating |
N/A 400 lb |
Static Load Rating |
N/A 670 lb |
Cap Screw Torque |
N/A 410 nm |
Short Description |
N/A Hydraulic Rod Ends |
Weight |
N/A 13.2 lb |
Cap Screw Size |
N/A M20 x 55 mm |
Base to Center Line |
N/A 170 mm |
Pivoting Angle α |
N/A 6 º |
Total Height |
N/A 265 mm |
Bore Size |
N/A 80 mm |
Outer Width |
N/A 176 mm |
Insert Outer Race Width |
N/A 55 mm |
Thread Diameter |
N/A M80 x 2 mm |
Thread Depth |
N/A 81 mm |
Base Post Outer Diameter |
N/A 105 mm |
Base Length |
N/A 160 mm |
Top of Housing Width |
N/A 60 mm |
Base Width |
N/A 55 mm |