COMPANY HEADER
Terms
Request Information
FPR..U Type Right Hand Metric Hydraulic Rod End
Unit of Measure

Specifications

Type

N/A Hydraulic Rod End

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Material

N/A Zinc Plated

Dynamic Load Rating

N/A 315 lb

Static Load Rating

N/A 540 lb

Cap Screw Torque

N/A 210 nm

Short Description

N/A Hydraulic Rod Ends

Weight

N/A 9.2 lb

Dimension

Cap Screw Size

N/A M16 x 45 mm

Base to Center Line

N/A 150 mm

Pivoting Angle α

N/A 6 º

Total Height

N/A 232 mm

Bore Size

N/A 70 mm

Outer Width

N/A 154 mm

Insert Outer Race Width

N/A 49 mm

Thread Diameter

N/A M65 x 1.5 mm

Thread Depth

N/A 66 mm

Base Post Outer Diameter

N/A 86 mm

Base Length

N/A 130 mm

Top of Housing Width

N/A 55 mm

Base Width

N/A 51 mm