Type |
N/A Hydraulic Rod End |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 |
Material |
N/A Zinc Plated |
Dynamic Load Rating |
N/A 80 lb |
Static Load Rating |
N/A 153 lb |
Cap Screw Torque |
N/A 49 nm |
Short Description |
N/A Hydraulic Rod Ends |
Weight |
N/A 1.15 lb |
Cap Screw Size |
N/A M10 x 30 mm |
Base to Center Line |
N/A 70 mm |
Pivoting Angle α |
N/A 6 º |
Total Height |
N/A 112 mm |
Bore Size |
N/A 35 mm |
Outer Width |
N/A 78 mm |
Insert Outer Race Width |
N/A 25 mm |
Thread Diameter |
N/A M28 x 1.5 mm |
Thread Depth |
N/A 29 mm |
Base Post Outer Diameter |
N/A 40 mm |
Base Length |
N/A 66 mm |
Top of Housing Width |
N/A 30 mm |
Base Width |
N/A 28 mm |