COMPANY HEADER
Terms
Request Information
FPR..U Type Right Hand Metric Hydraulic Rod End
Unit of Measure

Specifications

Type

N/A Hydraulic Rod End

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Material

N/A Zinc Plated

Dynamic Load Rating

N/A 950 lb

Static Load Rating

N/A 2900 lb

Cap Screw Torque

N/A 710 nm

Short Description

N/A Hydraulic Rod Ends

Weight

N/A 78 lb

Dimension

Cap Screw Size

N/A M24 x 75 mm

Base to Center Line

N/A 310 mm

Pivoting Angle α

N/A 6 º

Total Height

N/A 490 mm

Bore Size

N/A 120 mm

Outer Width

N/A 340 mm

Insert Outer Race Width

N/A 85 mm

Thread Diameter

N/A M130 x 3 mm

Thread Depth

N/A 135 mm

Base Post Outer Diameter

N/A 172 mm

Base Length

N/A 257 mm

Top of Housing Width

N/A 90 mm

Base Width

N/A 84 mm