COMPANY HEADER
Terms
Request Information
FPR..U Type Right Hand Metric Hydraulic Rod End
Unit of Measure

Specifications

Type

Hydraulic Rod End

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Material

Zinc Plated

Dynamic Load Rating

655 lb

Static Load Rating

1700 lb

Cap Screw Torque

710 nm

Short Description

Hydraulic Rod Ends

Weight

39.2 lb

Dimension

Cap Screw Size

M24 x 75 mm

Base to Center Line

265 mm

Pivoting Angle α

6 º

Total Height

407.5 mm

Bore Size

110 mm

Outer Width

265 mm

Insert Outer Race Width

70 mm

Thread Diameter

M120 x 3 mm

Thread Depth

125 mm

Base Post Outer Diameter

152 mm

Base Length

220 mm

Top of Housing Width

80 mm

Base Width

74 mm