COMPANY HEADER
Terms
Request Information
FPR..U Type Right Hand Metric Hydraulic Rod End
Unit of Measure

Specifications

Type

N/A Hydraulic Rod End

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Material

N/A Zinc Plated

Dynamic Load Rating

N/A 610 lb

Static Load Rating

N/A 1120 lb

Cap Screw Torque

N/A 710 nm

Short Description

N/A Hydraulic Rod Ends

Weight

N/A 26.31 lb

Dimension

Cap Screw Size

N/A M24 x 75 mm

Base to Center Line

N/A 235 mm

Pivoting Angle α

N/A 7 º

Total Height

N/A 360 mm

Bore Size

N/A 100 mm

Outer Width

N/A 231 mm

Insert Outer Race Width

N/A 70 mm

Thread Diameter

N/A M110 x 2 mm

Thread Depth

N/A 111 mm

Base Post Outer Diameter

N/A 138 mm

Base Length

N/A 200 mm

Top of Housing Width

N/A 70 mm

Base Width

N/A 65 mm