COMPANY HEADER
Terms
Request Information
FPR..U Type Left Hand Metric Hydraulic Rod End
Unit of Measure

Specifications

Type

N/A Hydraulic Rod End

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Material

N/A Zinc Plated

Dynamic Load Rating

N/A 62 lb

Static Load Rating

N/A 106 lb

Cap Screw Torque

N/A 25 nm

Short Description

N/A Hydraulic Rod Ends

Weight

N/A 0.7 lb

Dimension

Cap Screw Size

N/A M8 x 25 mm

Base to Center Line

N/A 60 mm

Pivoting Angle α

N/A 6 º

Total Height

N/A 94 mm

Bore Size

N/A 30 mm

Outer Width

N/A 64 mm

Insert Outer Race Width

N/A 22 mm

Thread Diameter

N/A M22 x 1.5 mm

Thread Depth

N/A 23 mm

Base Post Outer Diameter

N/A 32 mm

Base Length

N/A 50 mm

Top of Housing Width

N/A 28 mm

Base Width

N/A 26 mm