COMPANY HEADER
Terms
Request Information
FPR..U Type Left Hand Metric Hydraulic Rod End
Unit of Measure

Specifications

Type

N/A Hydraulic Rod End

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Material

N/A Zinc Plated

Dynamic Load Rating

N/A 30 lb

Static Load Rating

N/A 81.1 lb

Cap Screw Torque

N/A 25 nm

Short Description

N/A Hydraulic Rod Ends

Weight

N/A 0.4 lb

Dimension

Cap Screw Size

N/A M8 x 20 mm

Base to Center Line

N/A 50 mm

Pivoting Angle α

N/A 9 º

Total Height

N/A 80 mm

Bore Size

N/A 20 mm

Outer Width

N/A 56 mm

Insert Outer Race Width

N/A 16 mm

Thread Diameter

N/A M16 x 1.5 mm

Thread Depth

N/A 17 mm

Base Post Outer Diameter

N/A 25 mm

Base Length

N/A 46 mm

Top of Housing Width

N/A 19 mm

Base Width

N/A 21 mm