Type |
N/A Metric Rod End |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 |
Material |
N/A Steel |
Dynamic Load Rating |
N/A 100 lb |
Static Load Rating |
N/A 178 lb |
Speed [Max] |
N/A 7 rpm |
Short Description |
N/A Metric Rod End |
Weight |
N/A 4.41 lb |
Base to Center of Bore |
N/A 142 mm |
Tapped Hole |
N/A M39 x 3 mm |
Total Height |
N/A 188 mm |
Bore Size |
N/A 40 mm |
Outer Diameter |
N/A 92 mm |
Length Thru Bore |
N/A 28 mm |
Tap Depth |
N/A 65 mm |
Post Diameter |
N/A 52 mm |
Base Length |
N/A 65 mm |
Top of Housing Width |
N/A 23 mm |
Base Width |
N/A 55 mm |
Face Diameter |
N/A 45 mm |