COMPANY HEADER
Terms
Request Information
EIL..D SS Type Metric Rod End
Unit of Measure

Specifications

Type

Metric Rod End

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Material

Stainless Steel

Dynamic Load Rating

96 lb

Static Load Rating

73 lb

Speed [Max]

7 rpm

Short Description

Metric Rod End

Weight

1.41 lb

Dimension

Base to Center of Bore

94 mm

Tapped Hole

M24 x 2 mm

Total Height

126 mm

Bore Size

25 mm

Outer Diameter

64 mm

Length Thru Bore

20 mm

Tap Depth

48 mm

Post Diameter

33.5 mm

Base Length

42 mm

Top of Housing Width

17 mm

Base Width

36 mm

Face Diameter

29.3 mm