Type |
N/A Metric Rod End |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 |
Material |
N/A Stainless Steel |
Dynamic Load Rating |
N/A 39 lb |
Static Load Rating |
N/A 34 lb |
Speed [Max] |
N/A 10 rpm |
Short Description |
N/A Metric Rod End |
Weight |
N/A 0.49 lb |
Base to Center of Bore |
N/A 67 mm |
Tapped Hole |
N/A M16 x 2 mm |
Total Height |
N/A 90 mm |
Bore Size |
N/A 16 mm |
Outer Diameter |
N/A 46 mm |
Length Thru Bore |
N/A 14 mm |
Tap Depth |
N/A 33 mm |
Post Diameter |
N/A 24 mm |
Base Length |
N/A 30 mm |
Top of Housing Width |
N/A 11 mm |
Base Width |
N/A 27 mm |
Face Diameter |
N/A 20.7 mm |