COMPANY HEADER
Terms
Request Information
EI..D Type Metric Rod End
Unit of Measure

Specifications

Type

N/A Metric Rod End

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Material

N/A Zinc Plated

Dynamic Load Rating

N/A 5.8 lb

Static Load Rating

N/A 15.8 lb

Speed [Max]

N/A 15 rpm

Short Description

N/A Metric Rod End

Weight

N/A 0.08 lb

Dimension

Base to Center of Bore

N/A 36 mm

Tapped Hole

N/A M8 x 1.25 mm

Total Height

N/A 48 mm

Bore Size

N/A 8 mm

Outer Diameter

N/A 24 mm

Length Thru Bore

N/A 8 mm

Tap Depth

N/A 16 mm

Post Diameter

N/A 12.5 mm

Base Length

N/A 16 mm

Top of Housing Width

N/A 6 mm

Base Width

N/A 14 mm

Face Diameter

N/A 10.2 mm