COMPANY HEADER
Terms
Request Information
EI Type Metric Rod End
Unit of Measure

Specifications

Type

Metric Rod End

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Material

Steel

Dynamic Load Rating

5.5 lb

Static Load Rating

15.8 lb

Speed [Max]

15 rpm

Short Description

Metric Rod End

Weight

0.08 lb

Dimension

Base to Center of Bore

36 mm

Tapped Hole

M8 x 1.25 mm

Total Height

48 mm

Bore Size

8 mm

Outer Diameter

24 mm

Length Thru Bore

8 mm

Tap Depth

16 mm

Post Diameter

12.5 mm

Base Length

16 mm

Top of Housing Width

6 mm

Base Width

14 mm

Face Diameter

10.2 mm