COMPANY HEADER
Terms
Request Information
EI Type Metric Rod End
Unit of Measure

Specifications

Type

Metric Rod End

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Material

Steel

Dynamic Load Rating

62 lb

Static Load Rating

124 lb

Speed [Max]

6 rpm

Short Description

Metric Rod End

Weight

2.05 lb

Dimension

Base to Center of Bore

110 mm

Tapped Hole

M30 x 2 mm

Total Height

146.5 mm

Bore Size

30 mm

Outer Diameter

73 mm

Length Thru Bore

22 mm

Tap Depth

56 mm

Post Diameter

40 mm

Base Length

50 mm

Top of Housing Width

19 mm

Base Width

41 mm

Face Diameter

34.2 mm