COMPANY HEADER
Terms
Request Information
EI..D SS Type Metric Rod End
Unit of Measure

Specifications

Type

Metric Rod End

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Material

Stainless Steel

Dynamic Load Rating

54 lb

Static Load Rating

45 lb

Speed [Max]

9 rpm

Short Description

Metric Rod End

Weight

0.77 lb

Dimension

Base to Center of Bore

77 mm

Tapped Hole

M20 x 1.5 mm

Total Height

103.5 mm

Bore Size

20 mm

Outer Diameter

53 mm

Length Thru Bore

16 mm

Tap Depth

40 mm

Post Diameter

27.5 mm

Base Length

35 mm

Top of Housing Width

13 mm

Base Width

32 mm

Face Diameter

24.2 mm