COMPANY HEADER
Terms
Request Information
EAL Type Metric Rod End
Unit of Measure

Specifications

Type

Metric Rod End

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Material

Steel

Dynamic Load Rating

100 lb

Static Load Rating

178 lb

Speed [Max]

7 rpm

Short Description

Metric Rod End

Weight

3.97 lb

Dimension

Base to Center of Bore

150 mm

Total Height

196 mm

Thread Length

86 mm

Bore Size

40 mm

Outer Diameter

92 mm

Length Thru Bore

28 mm

Thread Diameter

M39 x 3 mm

Top of Housing Width

23 mm

Face Diameter

45 mm