COMPANY HEADER
Terms
Request Information
EAL..D Type Metric Rod End
Unit of Measure

Specifications

Type

N/A Metric Rod End

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Material

N/A Zinc Plated

Dynamic Load Rating

N/A 51 lb

Static Load Rating

N/A 92 lb

Speed [Max]

N/A 7 rpm

Short Description

N/A Metric Rod End

Weight

N/A 1.23 lb

Dimension

Base to Center of Bore

N/A 94 mm

Total Height

N/A 126 mm

Thread Length

N/A 43 mm

Bore Size

N/A 25 mm

Outer Diameter

N/A 64 mm

Length Thru Bore

N/A 20 mm

Thread Diameter

N/A M24 x 2 mm

Top of Housing Width

N/A 17 mm

Face Diameter

N/A 29.3 mm