COMPANY HEADER
Terms
Request Information
EAL Type Metric Rod End
Unit of Measure

Specifications

Type

Metric Rod End

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Material

Steel

Dynamic Load Rating

10.8 lb

Static Load Rating

29 lb

Speed [Max]

11 rpm

Short Description

Metric Rod End

Weight

0.19 lb

Dimension

Base to Center of Bore

54 mm

Total Height

71 mm

Thread Length

28 mm

Bore Size

12 mm

Outer Diameter

34 mm

Length Thru Bore

10 mm

Thread Diameter

M12 x 1.75 mm

Top of Housing Width

8 mm

Face Diameter

14.9 mm