COMPANY HEADER
Terms
Request Information
EA..D Type Metric Rod End
Unit of Measure

Specifications

Type

Metric Rod End

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Material

Zinc Plated

Dynamic Load Rating

5.8 lb

Static Load Rating

12.7 lb

Speed [Max]

15 rpm

Short Description

Metric Rod End

Weight

0.06 lb

Dimension

Base to Center of Bore

42 mm

Total Height

54 mm

Thread Length

22 mm

Bore Size

8 mm

Outer Diameter

24 mm

Length Thru Bore

8 mm

Thread Diameter

M8 x 1.25 mm

Top of Housing Width

6 mm

Face Diameter

10.2 mm