COMPANY HEADER
Terms
Request Information
EA..D Type Metric Rod End
Unit of Measure

Specifications

Type

Metric Rod End

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Material

Zinc Plated

Dynamic Load Rating

140 lb

Static Load Rating

144 lb

Speed [Max]

6 rpm

Short Description

Metric Rod End

Weight

3.09 lb

Dimension

Base to Center of Bore

140 mm

Total Height

181 mm

Thread Length

82 mm

Bore Size

35 mm

Outer Diameter

82 mm

Length Thru Bore

25 mm

Thread Diameter

M36 x 3 mm

Top of Housing Width

21 mm

Face Diameter

39.8 mm