COMPANY HEADER
Terms
Request Information
Stainless Steel Take-Up, Normal Duty, Stainless Steel Bearing, Metric and Inch Bores
Unit of Measure

Specifications

Type

Mounted Ball Bearing Stainless Housing

Housing Material

AISI 304 Stainless

Bearing Number

SUC209-45MM

Housing Number

ST209

TYPE: EURO/ PTI

PTI

Grease Type

USDA H1

Locking Mechanism

Set Screw

Component 1

SUC209-45MM

Component 2

ST209

Associated Industries

Food

Static Load Rating

15840 kN

Dynamic Load Rating

27280 kN

Speed [Max]

3700 rpm

Short Description

SUCST 200 PTI Series

Weight

2.5 lb

Dimension

Shaft Size d

45 mm

Grease Fitting

M6

Slot Length

83 mm

Centerline to Base of Housing

87 mm

Center of Outer Race to Back of Housing

17.5 mm

Overall Length

144 mm

Housing Thickness

35 mm

Overall Width

117 mm

Width Between Slots

102 mm

Length Through Pilot Hole

16 mm

Pilot Hole Diameter

29 mm

Length Through Bore Including Housing

47.7 mm

Tightening Slot Length

19 mm

Tightening Slot Width

49 mm

Base Width

83 mm

Diameter at Pilot Hole

49 mm

Slot Width

16 mm