COMPANY HEADER
Terms
Request Information
Stainless Steel Take-Up, Normal Duty, Stainless Steel Bearing, Metric and Inch Bores
Unit of Measure

Specifications

Type

Mounted Ball Bearing Stainless Housing

Housing Material

AISI 304 Stainless

Bearing Number

SUC206-30MM

Housing Number

ST206

TYPE: EURO/ PTI

PTI

Grease Type

USDA H1

Locking Mechanism

Set Screw

Component 1

SUC206-30MM

Component 2

ST206

Associated Industries

Food

Static Load Rating

8900 kN

Dynamic Load Rating

16280 kN

Speed [Max]

5300 rpm

Short Description

SUCST 200 PTI Series

Weight

1.8 lb

Dimension

Shaft Size d

30 mm

Grease Fitting

M6

Slot Length

57 mm

Centerline to Base of Housing

70 mm

Center of Outer Race to Back of Housing

14 mm

Overall Length

113 mm

Housing Thickness

28 mm

Overall Width

102 mm

Width Between Slots

89 mm

Length Through Pilot Hole

10 mm

Pilot Hole Diameter

22 mm

Length Through Bore Including Housing

36.17 mm

Tightening Slot Length

16 mm

Tightening Slot Width

37 mm

Base Width

56 mm

Diameter at Pilot Hole

37 mm

Slot Width

12 mm