Type |
N/A Mounted Ball Bearing Stainless Housing |
Housing Material |
N/A AISI 304 Stainless |
Bearing Number |
N/A SUC205-25MM |
Housing Number |
N/A ST205 |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A USDA H1 |
Locking Mechanism |
N/A Set Screw |
Component 1 |
N/A SUC205-25MM |
Component 2 |
N/A ST205 |
Associated Industries |
N/A Food |
Static Load Rating |
N/A 6290 kN |
Dynamic Load Rating |
N/A 11440 kN |
Speed [Max] |
N/A 6250 rpm |
Short Description |
N/A SUCST 200 PTI Series |
Weight |
N/A 1.2 lb |
Shaft Size d |
N/A 25 mm |
Grease Fitting |
N/A M6 |
Slot Length |
N/A 51 mm |
Centerline to Base of Housing |
N/A 62 mm |
Center of Outer Race to Back of Housing |
N/A 12 mm |
Overall Length |
N/A 97 mm |
Housing Thickness |
N/A 24 mm |
Overall Width |
N/A 89 mm |
Width Between Slots |
N/A 76 mm |
Length Through Pilot Hole |
N/A 10 mm |
Pilot Hole Diameter |
N/A 19 mm |
Length Through Bore Including Housing |
N/A 31.78 mm |
Tightening Slot Length |
N/A 16 mm |
Tightening Slot Width |
N/A 32 mm |
Base Width |
N/A 51 mm |
Diameter at Pilot Hole |
N/A 32 mm |
Slot Width |
N/A 12 mm |