Type |
N/A Mounted Ball Bearing Stainless Housing |
Housing Material |
N/A AISI 304 Stainless |
Bearing Number |
N/A SUC205-16 |
Housing Number |
N/A ST205 |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A USDA H1 |
Locking Mechanism |
N/A Set Screw |
Component 1 |
N/A SUC205-16 |
Component 2 |
N/A ST205 |
Associated Industries |
N/A Food |
Static Load Rating |
N/A 1430 lb |
Dynamic Load Rating |
N/A 2600 lb |
Speed [Max] |
N/A 6250 rpm |
Short Description |
N/A SUCST 200 PTI Series |
Weight |
N/A 1.2 lb |
Shaft Size d |
N/A 1 in |
Grease Fitting |
N/A M6 |
Slot Length |
N/A 2.01 in |
Centerline to Base of Housing |
N/A 2.44 in |
Center of Outer Race to Back of Housing |
N/A 0.47 in |
Overall Length |
N/A 3.82 in |
Housing Thickness |
N/A 0.94 in |
Overall Width |
N/A 3.5 in |
Width Between Slots |
N/A 2.99 in |
Length Through Pilot Hole |
N/A 0.39 in |
Pilot Hole Diameter |
N/A 0.75 in |
Length Through Bore Including Housing |
N/A 1.25 in |
Tightening Slot Length |
N/A 0.63 in |
Tightening Slot Width |
N/A 1.26 in |
Base Width |
N/A 2.01 in |
Diameter at Pilot Hole |
N/A 1.26 in |
Slot Width |
N/A 0.47 in |