COMPANY HEADER
Terms
Request Information
Stainless Steel Take-Up, Normal Duty, Stainless Steel Bearing, Metric and Inch Bores
Unit of Measure

Specifications

Type

Mounted Ball Bearing Stainless Housing

Housing Material

AISI 304 Stainless

Bearing Number

SUC204-20MM

Housing Number

ST204

TYPE: EURO/ PTI

PTI

Grease Type

USDA H1

Locking Mechanism

Set Screw

Component 1

SUC204-20MM

Component 2

ST204

Associated Industries

Food

Static Load Rating

5190 kN

Dynamic Load Rating

10560 kN

Speed [Max]

7450 rpm

Short Description

SUCST 200 PTI Series

Weight

1 lb

Dimension

Shaft Size d

20 mm

Grease Fitting

M6

Slot Length

51 mm

Centerline to Base of Housing

61 mm

Center of Outer Race to Back of Housing

10.5 mm

Overall Length

94 mm

Housing Thickness

21 mm

Overall Width

89 mm

Width Between Slots

76 mm

Length Through Pilot Hole

10 mm

Pilot Hole Diameter

19 mm

Length Through Bore Including Housing

28.75 mm

Tightening Slot Length

16 mm

Tightening Slot Width

32 mm

Base Width

51 mm

Diameter at Pilot Hole

32 mm

Slot Width

12 mm