COMPANY HEADER
Terms
Request Information
Stainless Steel Tapped Base Pillow Block, Normal Duty, Stainless Steel Bearing, Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A Mounted Ball Bearing Stainless Housing

Housing Material

N/A AISI 304 Stainless

Bearing Number

N/A SUC210-50MM

Housing Number

N/A SPA210

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A USDA H1

Locking Mechanism

N/A Set Screw

Component 1

N/A SUC210-50MM

Component 2

N/A SPA210

Associated Industries

N/A Food

Static Load Rating

N/A 18500 kN

Dynamic Load Rating

N/A 29920 kN

Speed [Max]

N/A 3400 rpm

Short Description

N/A SUCSPA 200 PTI Series

Weight

N/A 3.5 lb

Dimension

Shaft Size d

N/A 50 mm

Grease Fitting

N/A M6

Base to Center of Bearing

N/A 57.2 mm

Bolt Hole Center to Center

N/A 101.6 mm

Overall Length

N/A 139 mm

Overall Height

N/A 116.5 mm

Housing Width

N/A 50.5 mm

Bolt Hole Thread Depth

N/A 19 mm

Overall Width

N/A 58.1 mm