COMPANY HEADER
Terms
Request Information
Stainless Steel Tapped Base Pillow Block, Normal Duty, Stainless Steel Bearing, Metric and Inch Bores
Unit of Measure

Specifications

Type

Mounted Ball Bearing Stainless Housing

Housing Material

AISI 304 Stainless

Bearing Number

SUC207-20

Housing Number

SPA207

TYPE: EURO/ PTI

PTI

Grease Type

USDA H1

Locking Mechanism

Set Screw

Component 1

SUC207-20

Component 2

SPA207

Associated Industries

Food

Static Load Rating

2800 lb

Dynamic Load Rating

4850 lb

Speed [Max]

4500 rpm

Short Description

SUCSPA 200 PTI Series

Weight

2 lb

Dimension

Shaft Size d

1.25 in

Grease Fitting

M6

Base to Center of Bearing

1.86 in

Bolt Hole Center to Center

3.25 in

Overall Length

4.25 in

Overall Height

3.74 in

Housing Width

1.87 in

Bolt Hole Thread Depth

0.75 in

Overall Width

1.94 in

Bolt Hole Width

1/2-13