Type |
N/A Mounted Ball Bearing Stainless Housing |
Housing Material |
N/A AISI 304 Stainless |
Bearing Number |
N/A SUC206-19 |
Housing Number |
N/A SPA206 |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A USDA H1 |
Locking Mechanism |
N/A Set Screw |
Component 1 |
N/A SUC206-19 |
Component 2 |
N/A SPA206 |
Associated Industries |
N/A Food |
Static Load Rating |
N/A 2030 lb |
Dynamic Load Rating |
N/A 3700 lb |
Speed [Max] |
N/A 5300 rpm |
Short Description |
N/A SUCSPA 200 PTI Series |
Weight |
N/A 1.6 lb |
Shaft Size d |
N/A 1.1875 in |
Grease Fitting |
N/A M6 |
Base to Center of Bearing |
N/A 1.69 in |
Bolt Hole Center to Center |
N/A 3 in |
Overall Length |
N/A 4.02 in |
Overall Height |
N/A 3.39 in |
Housing Width |
N/A 1.5 in |
Bolt Hole Thread Depth |
N/A 0.63 in |
Overall Width |
N/A 1.62 in |
Bolt Hole Width |
N/A 7/16-14 |