Type |
N/A Mounted Ball Bearing Stainless Housing |
Housing Material |
N/A AISI 304 Stainless |
Bearing Number |
N/A SUC211-50MM |
Housing Number |
N/A SP211 |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A USDA H1 |
Locking Mechanism |
N/A Set Screw |
Component 1 |
N/A SUC211-55MM |
Component 2 |
N/A SP211 |
Associated Industries |
N/A Food |
Static Load Rating |
N/A 24640 kN |
Dynamic Load Rating |
N/A 32560 kN |
Speed [Max] |
N/A 3100 rpm |
Short Description |
N/A SUCSP 200 PTI Series |
Weight |
N/A 4 lb |
Shaft Size d |
N/A 55 mm |
Grease Fitting |
N/A M6 |
Base to Center of Bearing |
N/A 63.5 mm |
Bolt Hole Center to Center |
N/A 171 mm |
Overall Length |
N/A 217.5 mm |
Overall Height |
N/A 125 mm |
Housing Width |
N/A 59 mm |
Foot Height |
N/A 23 mm |
Overall Width |
N/A 69.7 mm |
Bolt Hole Width |
N/A 20 mm |
Bolt Hole Length |
N/A 25 mm |