COMPANY HEADER
Terms
Request Information
Stainless Steel Pillow Block, Solid Base, Normal Duty, Stainless Steel Bearing, Metric and Inch Bores
Unit of Measure

Specifications

Type

Mounted Ball Bearing Stainless Housing

Housing Material

AISI 304 Stainless

Bearing Number

SUC201-8

Housing Number

SP204

TYPE: EURO/ PTI

PTI

Grease Type

USDA H1

Locking Mechanism

Set Screw

Component 1

SUC201-8

Component 2

SP204

Associated Industries

Food

Static Load Rating

1180 lb

Dynamic Load Rating

2400 lb

Speed [Max]

7450 rpm

Short Description

SUCSP 200 PTI Series

Weight

0.8 lb

Dimension

Shaft Size d

0.5 in

Grease Fitting

M6

Base to Center of Bearing

33.3 in

Bolt Hole Center to Center

95 in

Overall Length

126 in

Overall Height

64 in

Housing Width

37 in

Foot Height

15 in

Overall Width

37.3 in

Bolt Hole Width

11 in

Bolt Hole Length

17.5 in