Type |
N/A Mounted Ball Bearing Stainless Housing |
Housing Material |
N/A AISI 304 Stainless |
Bearing Number |
N/A SUC207-35MM |
Housing Number |
N/A SFL207 |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A USDA H1 |
Locking Mechanism |
N/A Set Screw |
Component 1 |
N/A SUC207-35MM |
Component 2 |
N/A SFL207 |
Associated Industries |
N/A Food |
Static Load Rating |
N/A 12320 kN |
Dynamic Load Rating |
N/A 21340 kN |
Speed [Max] |
N/A 4500 rpm |
Short Description |
N/A SUCSFL 200 PTI Series |
Weight |
N/A 2 lb |
Shaft Size d |
N/A 35 mm |
Grease Fitting |
N/A M6 |
Center of Outer Race to Back of Housing |
N/A 19 mm |
Overall Length |
N/A 156 mm |
Housing Width |
N/A 34 mm |
Foot Height |
N/A 14.3 mm |
Housing Height |
N/A 90 mm |
Overall Width |
N/A 44.5 mm |
Bolt Hole Center to Center Width |
N/A 130 mm |
Bolt Hole Diameter |
N/A 13 mm |