Type |
N/A Mounted Ball Bearing Stainless Housing |
Housing Material |
N/A AISI 304 Stainless |
Bearing Number |
N/A SUC206-20 |
Housing Number |
N/A SFL206 |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A USDA H1 |
Locking Mechanism |
N/A Set Screw |
Component 1 |
N/A SUC206-20 |
Component 2 |
N/A SFL206 |
Associated Industries |
N/A Food |
Static Load Rating |
N/A 2030 lb |
Dynamic Load Rating |
N/A 3700 lb |
Speed [Max] |
N/A 5300 rpm |
Short Description |
N/A SUCSFL 200 PTI Series |
Weight |
N/A 1.6 lb |
Shaft Size d |
N/A 1.25 in |
Grease Fitting |
N/A M6 |
Center of Outer Race to Back of Housing |
N/A 0.71 in |
Overall Length |
N/A 5.55 in |
Housing Width |
N/A 1.22 in |
Foot Height |
N/A 0.51 in |
Housing Height |
N/A 3.15 in |
Overall Width |
N/A 1.58 in |
Bolt Hole Center to Center Width |
N/A 4.61 in |
Bolt Hole Diameter |
N/A 0.47 in |