Type |
N/A Mounted Ball Bearing Stainless Housing |
Housing Material |
N/A AISI 304 Stainless |
Bearing Number |
N/A SUC201-8 |
Housing Number |
N/A SFL204 |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A USDA H1 |
Locking Mechanism |
N/A Set Screw |
Component 1 |
N/A SUC201-8 |
Component 2 |
N/A SFL204 |
Associated Industries |
N/A Food |
Static Load Rating |
N/A 1180 lb |
Dynamic Load Rating |
N/A 2400 lb |
Speed [Max] |
N/A 7450 rpm |
Short Description |
N/A SUCSFL 200 PTI Series |
Weight |
N/A 0.8 lb |
Shaft Size d |
N/A 0.5 in |
Grease Fitting |
N/A M6 |
Center of Outer Race to Back of Housing |
N/A 15.1 in |
Overall Length |
N/A 112 in |
Housing Width |
N/A 25.4 in |
Foot Height |
N/A 11.5 in |
Housing Height |
N/A 60 in |
Overall Width |
N/A 33.4 in |
Bolt Hole Center to Center Width |
N/A 89.7 in |
Bolt Hole Diameter |
N/A 10 in |