COMPANY HEADER
Terms
Request Information
Stainless Steel 4-Bolt Piloted Flange, Solid Base, Normal Duty, Stainless Steel Bearing, Metric and Inch Bores
Unit of Measure

Specifications

Type

Mounted Ball Bearing Stainless Housing

Housing Material

AISI 304 Stainless

Bearing Number

SUC211-55MM

Housing Number

SFCS211

TYPE: EURO/ PTI

PTI

Grease Type

USDA H1

Locking Mechanism

Set Screw

Component 1

SUC211-55MM

Component 2

SFCS211

Associated Industries

Food

Static Load Rating

24640 kN

Dynamic Load Rating

32560 kN

Speed [Max]

3100 rpm

Short Description

SUCSFCS 200 PTI Series

Weight

4.2 lb

Dimension

Shaft Size d

55 mm

Grease Fitting

M6

Center of Outer Race to Back Face of Housing

13 mm

Overall Diameter

185 mm

Housing Width

43 mm

Foot Height

15 mm

Overall Width

58.3 mm

Bolt Hole Diameter

19 mm150 mm

Bolt Center to Center Height

106.1 in

Clearance Bore Diameter

105 mm

Pilot Bore Length

12 mm

Pilot Diameter

125 mm