COMPANY HEADER
Terms
Request Information
Stainless Steel 4-Bolt Piloted Flange, Solid Base, Normal Duty, Stainless Steel Bearing, Metric and Inch Bores
Unit of Measure

Specifications

Type

Mounted Ball Bearing Stainless Housing

Housing Material

AISI 304 Stainless

Bearing Number

SUC208-40MM

Housing Number

SFCS208

TYPE: EURO/ PTI

PTI

Grease Type

USDA H1

Locking Mechanism

Set Screw

Component 1

SUC208-40MM

Component 2

SFCS208

Associated Industries

Food

Static Load Rating

14080 kN

Dynamic Load Rating

24640 kN

Speed [Max]

4000 rpm

Short Description

SUCSFCS 200 PTI Series

Weight

2.5 lb

Dimension

Shaft Size d

40 mm

Grease Fitting

M6

Center of Outer Race to Back Face of Housing

9 mm

Overall Diameter

133 mm

Housing Width

37.3 mm

Foot Height

11 mm

Overall Width

39.2 mm

Bolt Hole Diameter

12 mm111.1 mm

Bolt Center to Center Height

78.5 in

Clearance Bore Diameter

84 mm

Pilot Bore Length

11.1 mm

Pilot Diameter

92 mm