COMPANY HEADER
Terms
Request Information
Stainless Steel 4-Bolt Piloted Flange, Solid Base, Normal Duty, Stainless Steel Bearing, Metric and Inch Bores
Unit of Measure

Specifications

Type

Mounted Ball Bearing Stainless Housing

Housing Material

AISI 304 Stainless

Bearing Number

SUC207-23

Housing Number

SFCS207

TYPE: EURO/ PTI

PTI

Grease Type

USDA H1

Locking Mechanism

Set Screw

Component 1

SUC207-23

Component 2

SFCS207

Associated Industries

Food

Static Load Rating

2800 lb

Dynamic Load Rating

4850 lb

Speed [Max]

4500 rpm

Short Description

SUCSFCS 200 PTI Series

Weight

2 lb

Dimension

Shaft Size d

1.4375 in

Grease Fitting

M6

Center of Outer Race to Back Face of Housing

0.31 in

Overall Diameter

5 in

Housing Width

1.25 in

Foot Height

0.37 in

Overall Width

1.31 in

Bolt Hole Diameter

0.47 in4.13 in

Bolt Center to Center Height

2.92 in

Clearance Bore Diameter

2.99 in

Pilot Bore Length

0.37 in

Pilot Diameter

3.375 in