COMPANY HEADER
Terms
Request Information
Stainless Steel 4-Bolt Piloted Flange, Solid Base, Normal Duty, Stainless Steel Bearing, Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A Mounted Ball Bearing Stainless Housing

Housing Material

N/A AISI 304 Stainless

Bearing Number

N/A SUC207-20

Housing Number

N/A SFCS207

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A USDA H1

Locking Mechanism

N/A Set Screw

Component 1

N/A SUC207-20

Component 2

N/A SFCS207

Associated Industries

N/A Food

Static Load Rating

N/A 2800 lb

Dynamic Load Rating

N/A 4850 lb

Speed [Max]

N/A 4500 rpm

Short Description

N/A SUCSFCS 200 PTI Series

Weight

N/A 2 lb

Dimension

Shaft Size d

N/A 1.25 in

Grease Fitting

N/A M6

Center of Outer Race to Back Face of Housing

N/A 0.31 in

Overall Diameter

N/A 5 in

Housing Width

N/A 1.25 in

Foot Height

N/A 0.37 in

Overall Width

N/A 1.31 in

Bolt Hole Diameter

N/A 0.47 in4.13 in

Bolt Center to Center Height

N/A 2.92 in

Clearance Bore Diameter

N/A 2.99 in

Pilot Bore Length

N/A 0.37 in

Pilot Diameter

N/A 3.375 in