COMPANY HEADER
Terms
Request Information
Stainless Steel 3-Bolt Flanged Bracket, Solid Base, Normal Duty, Stainless Steel Bearing, Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A Mounted Ball Bearing Stainless Housing

Housing Material

N/A AISI 304 Stainless

Bearing Number

N/A SUC210-32

Housing Number

N/A SFB210

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A USDA H1

Locking Mechanism

N/A Set Screw

Component 1

N/A SUC210-32

Component 2

N/A SFB210

Associated Industries

N/A Food

Static Load Rating

N/A 4200 lb

Dynamic Load Rating

N/A 6800 lb

Speed [Max]

N/A 3400 rpm

Short Description

N/A SUCSFB 200 PTI Series

Weight

N/A 3.5 lb

Dimension

Shaft Size d

N/A 2 in

Grease Fitting

N/A M6

Center of Top Bolts to Bottom Bolt

N/A 0.86 in

Center of Bearing to Center of Top Bolt Holes

N/A 2.94 in

Center of Outer Race to Back of Housing

N/A 1.63 in

Overall Height

N/A 7.52 in

Housing Width

N/A 1.5 in

Foot Height

N/A 0.55 in

Housing Top Outer Diameter

N/A 4.65 in

Overall Width

N/A 2.11 in

Top Bolt Holes Center to Center Width

N/A 2.76 in

Bolt Hole Diameter

N/A 0.51 in

Housing Foot Length

N/A 4 in