COMPANY HEADER
Terms
Request Information
Stainless Steel 3-Bolt Flanged Bracket, Solid Base, Normal Duty, Stainless Steel Bearing, Metric and Inch Bores
Unit of Measure

Specifications

Type

Mounted Ball Bearing Stainless Housing

Housing Material

AISI 304 Stainless

Bearing Number

SUC202-10

Housing Number

SFB204

TYPE: EURO/ PTI

PTI

Grease Type

USDA H1

Locking Mechanism

Set Screw

Component 1

SUC202-10

Component 2

SFB204

Associated Industries

Food

Static Load Rating

1180 lb

Dynamic Load Rating

2400 lb

Speed [Max]

7450 rpm

Short Description

SUCSFB 200 PTI Series

Weight

0.8 lb

Dimension

Shaft Size d

0.625 in

Grease Fitting

M6

Center of Top Bolts to Bottom Bolt

0.87 in

Center of Bearing to Center of Top Bolt Holes

1.69 in

Center of Outer Race to Back of Housing

0.63 in

Overall Height

4.25 in

Housing Width

1 in

Foot Height

0.31 in

Housing Top Outer Diameter

2.48 in

Overall Width

1.35 in

Top Bolt Holes Center to Center Width

1.5 in

Bolt Hole Diameter

0.39 in

Housing Foot Length

2.36 in