COMPANY HEADER
Terms
Request Information
Stainless Steel 4-Bolt Flange, Solid Flange, Normal Duty, Stainless Steel Bearing, Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A Mounted Ball Bearing Stainless Housing

Housing Material

N/A AISI 304 Stainless

Bearing Number

N/A SUC210-50MM

Housing Number

N/A SF210

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A USDA H1

Locking Mechanism

N/A Set Screw

Component 1

N/A SUC210-50MM

Component 2

N/A SF210

Associated Industries

N/A Food

Static Load Rating

N/A 18500 kN

Dynamic Load Rating

N/A 29920 kN

Speed [Max]

N/A 3400 rpm

Short Description

N/A SUCSF 200 PTI Series

Weight

N/A 3.5 lb

Dimension

Shaft Size d

N/A 50 mm

Grease Fitting

N/A M6

Bolt Hole Center to Center

N/A 111 mm

Center of Outer Race to Back of Housing

N/A 22 mm

Overall Length

N/A 143 mm

Housing Width

N/A 40 mm

Foot Height

N/A 17.5 mm

Overall Width

N/A 54.3 mm

Bolt Hole Diameter

N/A 16 mm