COMPANY HEADER
Terms
Request Information
Stainless Steel 4-Bolt Flange, Solid Flange, Normal Duty, Stainless Steel Bearing, Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A Mounted Ball Bearing Stainless Housing

Housing Material

N/A AISI 304 Stainless

Bearing Number

N/A SUC206-20

Housing Number

N/A SF206

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A USDA H1

Locking Mechanism

N/A Set Screw

Component 1

N/A SUC206-20

Component 2

N/A SF206

Associated Industries

N/A Food

Static Load Rating

N/A 2030 lb

Dynamic Load Rating

N/A 3700 lb

Speed [Max]

N/A 5300 rpm

Short Description

N/A SUCSF 200 PTI Series

Weight

N/A 1.6 lb

Dimension

Shaft Size d

N/A 1.25 in

Grease Fitting

N/A M6

Bolt Hole Center to Center

N/A 3.27 in

Center of Outer Race to Back of Housing

N/A 0.71 in

Overall Length

N/A 4.25 in

Housing Width

N/A 1.22 in

Foot Height

N/A 0.55 in

Overall Width

N/A 1.58 in

Bolt Hole Diameter

N/A 0.51 in