COMPANY HEADER
Terms
Request Information
Stainless Steel 4-Bolt Flange, Solid Flange, Normal Duty, Stainless Steel Bearing, Metric and Inch Bores
Unit of Measure

Specifications

Type

Mounted Ball Bearing Stainless Housing

Housing Material

AISI 304 Stainless

Bearing Number

SUC205-16

Housing Number

SF205

TYPE: EURO/ PTI

PTI

Grease Type

USDA H1

Locking Mechanism

Set Screw

Component 1

SUC205-16

Component 2

SF205

Associated Industries

Food

Static Load Rating

1430 lb

Dynamic Load Rating

2600 lb

Speed [Max]

6250 rpm

Short Description

SUCSF 200 PTI Series

Weight

1 lb

Dimension

Shaft Size d

1 in

Grease Fitting

M6

Bolt Hole Center to Center

2.76 in

Center of Outer Race to Back of Housing

0.63 in

Overall Length

3.74 in

Housing Width

1.06 in

Foot Height

0.55 in

Overall Width

1.41 in

Bolt Hole Diameter

0.47 in