COMPANY HEADER
Terms
Request Information
Stainless Steel Take-Up, Normal Duty, Stainless Steel Bearing, Metric and Inch Bores
Unit of Measure

Specifications

Type

Mounted Ball Bearing Stainless Housing

Housing Material

AISI 304 Stainless

Bearing Number

SUC210-32

Housing Number

ST210

TYPE: EURO/ PTI

PTI

Grease Type

USDA H1

Locking Mechanism

Eccentric Collar

Component 1

SHC210-32

Component 2

ST210

Associated Industries

Food

Static Load Rating

4200 lb

Dynamic Load Rating

6800 lb

Speed [Max]

3400 rpm

Short Description

SHCST 200 PTI Series

Weight

2.8 lb

Dimension

Shaft Size d

2 in

Grease Fitting

M6

Slot Length

3.38 in

Centerline to Base of Housing

3.54 in

Center of Outer Race to Back of Housing

0.73 in

Overall Length

5.86 in

Housing Thickness

1.46 in

Overall Width

4.6 in

Width Between Slots

4.02 in

Length Through Pilot Hole

0.63 in

Pilot Hole Diameter

1.14 in

Length Through Bore Including Housing

2.24 in

Tightening Slot Length

0.75 in

Tightening Slot Width

1.93 in

Base Width

3.27 in

Diameter at Pilot Hole

1.93 in

Slot Width

0.63 in